Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Vacuum Process Eq   Deposition Equipment    View    Search-by-Specs   

FULL DESCRIPTION of Item 225014

in Electron Beam Evaporators
Item ID: 225014

Offered 1 Offered at Best Price


Evatec BAP 801

BAP7

Evaporation tool with 2 E-Guns

 

Evatec BAP 801
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Model BAP801
Vacuum System Cryo Pumped
E Beam Power Supply 
  Power Supply Type Triode Tube
  High Voltage Minimum 6 kV
  High Voltage Maximum 10 kV
  Number of Guns Controlled 2
  Electron Source Type Four Pocket
Gas Inputs Two
Film Thickness Monitor Yes
Residual Gas Analyzer Yes
Accessories 

We sell the tool with: Polycold  PFC 672HC, EHV215, 2xEFS, 2xECS, Cryo Compressor, Plasma Rack, Water Distribution, Khan Software

Other Information 

Tool still in production until January 2022. 220426 Max offered 90k$ (for both tools)

CE Marked YES
Year of Manufacture 2006
Condition Very Good
Serial Number(s)123643

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment