Item ID: 240589 1 Offered at Best Price Semitool Spin Rinser Dryer (2010) Single Spin Rinser Dryer as tabletop unit (s. attached picture). The system is still in use, therefore there is the possibility for a sale on inspection.Capable of processing up to 6" wafers, delivery of additional accessories possible (p.e. wafercarriers and adapters) ... other images Unit Price Unstated Number of Units 1 Manufacturer Semitool Model see attached type lable Substrate Size 4" / 5" / 6" Wafer Size 150 mm Wafer Size Range Minimum 100 mm Maximum 150 mm Accessories Capable of processing up to 6" wafers, delivery of additional accessories possible (p.e. wafercarriers and adapters). CE Marked YES Year of Manufacture 2010 Condition Excellent Serial Number(s)seeattachedtypelable Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Single Spin Rinser Dryer as tabletop unit (s. attached picture). The system is still in use, therefore there is the possibility for a sale on inspection.
Capable of processing up to 6" wafers, delivery of additional accessories possible (p.e. wafercarriers and adapters)
Capable of processing up to 6" wafers, delivery of additional accessories possible (p.e. wafercarriers and adapters).
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.