|
Item ID |
Short Description |
Product Type / Details |
#
|
Price |
Notes |
Make |
Model |
|
|
|
|
|
230352
|
Applied Materials |
P16-072 |
in Wet Processing Equipment
Ancolyzer P16-072:3 x Dosage Additive 2 x Slipstreams with pump 2 x Dosing VMS incl. Bleed & Feed Bulk Fill Tanks additional doses of H2O2 und H2SO4 Scanner incl. software
|
1
|
|
|
|
|
|
238645
|
AP&S Customized Soln |
AWP |
in Wet Processing Equipment
AP&S Wet Bench:Tool is sold with all accessories. Tool is currently stored in the Warehouse
|
1
|
|
|
|
|
|
242851
|
Kufner |
Batch Etching Basin (KOH) |
in Wafer Cleaners
Batch Etching Basin (KOH):Complete dip acid etching unit manufactured by Kufner, Germany. The system is still in use, therefore there is the possibility for a sale on inspection. Capable of processing si-wafers after grinding (KOH). Delivery of additional accessories is possible. If there is a seriously buying interest, the technical specifications could be send
|
1
|
|
|
|
|
|
242940
|
Kufner |
Batch Etching Basins |
in Wafer Cleaners
Dip-etch wet benchs:4x Dip-etch wet bench (1998) Complete dip acid etching unit manufactured by Kufner, Germany. The system is still in use, therefore there is the possibility for a sale on inspection. Capable of processing bonded si-wafers up to 80mm diameter. Delivery of additional accessories is possible. If there is a seriously buying interest, the technical specifications could be send.
|
1
|
|
|
|
|
|
242852
|
KVA GmbH |
automatisierte Si-Pellets Ätzbank |
in Wafer Cleaners
Pellet Edge Batch Etch Tool:Automtic dip-etch bench (2014) Complete dip acid etching unit manufactured by KVA, Austria. The system is still in use, therefore there is the possibility for a sale on inspection. Capable of processing semiconductor devices (Diode, Thyristor) up to 58 mm, delivery of additional accessories is possible. If there is a seriously buying interest, the technical specifications could be send
|
1
|
|
|
|
|
|
239644
|
Ramgraber |
SST |
in Wafer Cleaners
Ramgraber SST:Used Configuration: Tank 1: EKC Tank 2: P1331 Tank 3 and 4: DMF Tank 5: IPA Known errors: Filter from tank 4 is leaking Heater 1 from tank 4 is broken Heater 3 from tank 4 is broken
|
1
|
|
|
F* |
|
|
240589
|
Semitool |
see attached type lable |
in Wafer Cleaners
Semitool Spin Rinser Dryer (2010):Single Spin Rinser Dryer as tabletop unit (s. attached picture). The system is still in use, therefore there is the possibility for a sale on inspection. Capable of processing up to 6" wafers, delivery of additional accessories possible (p.e. wafercarriers and adapters)
|
1
|
|
|
|
|
|
246568
|
Ramgraber |
see attached type lable |
in Wet Processing Equipment
Single-Wafer Spin Etch machine (2008):Complete single-wafer spin etching unit manufactured by Ramgraber Company (Germany). The system is still in use, therefore there is the possibility for a sale on inspection. Capable of processing up to 6" wafers, delivery of additional accessories is possible.
|
1
|
|
|
|
|
|
241408
|
Ramgraber |
Inline-Sprühätzanlage |
in Wafer Cleaners
Spray acid etching system (2008):Complete spray acid etching unit manufactured by Ramgraber Company (Germany). The system is still in use, therefore there is the possibility for a sale on inspection. Capable of processing up to 6" wafers, delivery of additional accessories is possible. If there is a seriously buying interest, the technical specifications could be send.
|
1
|
|
€ 30,000.00 |
|
|
|
243576
|
ISM Industrie Servic |
n.a. |
in Wet Processing Equipment
Workbench for the removing of photo resists:Stainless steel workbench with ultrasonic bath for the removing of photoresisted silicon-wafers. The bench was built as custom-made product. The system is still in use, therefore there is the possibility for a sale on inspection. Capable of processing up to 6" wafers, delivery of additional accessories is possible. If there is a seriously buying interest, the technical specifications could be send.
|
1
|
|
|
|
|