ITEM ID: 268544

AMAT HDP Centura (#611)

Software: Win 10 ; OR 4000 WTM Controller; 3x ENI Generator Racks, Chiller INR-498-011D; 2x Remote Monitor; High Density Plasma Process; Process Chambers: A,B,D; Orienter chamber F;Software: Win 10 ; OR 4000 WTM Controller; 3x ENI Generator Racks, Chiller INR-498-011D; 2x Remote Monitor; High Density Plasma Process; Process Chambers: A,B,D; Orienter chamber F;

1 unit @ Best Price

MAKE: AMAT

MODEL: Centura HDP

Regensburg, Germany

SPECS

Manufacturer AMAT
Model Centura HDP
Wafer Size Range
Set Size 200 mm
Number of Chambers 3
Process Gases PH3, SiH4, NF3, He, Argon, O2
Other Information

System: 1x Mainframe; 3x process chamber; 1x Controller Rack; 1x Chiller; 3x ENI Generator Racks (Converted to separate water supply each Generator)System: 1x Mainframe; 3x process chamber; 1x Controller Rack; 1x Chiller; 3x ENI Generator Racks (Converted to separate water supply each Generator)

AMAT Vita/Delphin Controller; Tool will be sold without SoftwareAMAT Vita/Delphin Controller; Tool will be sold without Software

Power Requirements 208 V 100.0 A 50/60 Hz 3 Phase
CE Marked YES
Year of Manufacture 1999
Refurbished YES
Condition Good
Exterior Dimensions
Width 1,056.693 in (2,684.0 cm)
Depth 986.220 in (2,505.0 cm)
Height 944.882 in (2,400.0 cm)
Weight 3,748 lb (1,700 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment