Muetec Spector M (514-020)
Mask Inspection Tool
1 unit @ Best Price
CATEGORY: Miscellaneous Metrology Equipment
Regensburg, Germany
SPECS
| Model | Spector M |
| Description | Mask inspection |
| Power Requirements | 115/ 230 V 50/60 Hz |
| CE Marked | YES |
| Condition | Very Good |
| Year of Manufacture | 2022 |
| Exterior Dimensions | |
| Width | 59.055 in (150.0 cm) |
| Depth | 39.370 in (100.0 cm) |
| Height | 62.992 in (160.0 cm) |
| Weight | 1,477 lb (670 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment