ITEM ID: 268461

THERMAWAVE - OptiProbe5240

Process: Inspection

Procedure: Filmthickness

Condition: Good

not available before January 2027

1 unit @ Best Price

MAKE: Therma-Wave

MODEL: OptiProbe5240

Dresden, Germany

SPECS

Manufacturer Therma-Wave
Model OptiProbe5240
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
Condition Good
Year of Manufacture 2001
CE Marked YES
Exterior Dimensions
Width 59.055 in (150.0 cm)
Depth 59.055 in (150.0 cm)
Height 51.181 in (130.0 cm)
Weight 1,102 lb (500 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment