ITEM ID: 268451

MET Thermawave Optiprobe 5240 8"

Located in clean room, working and partial complete. Manual exists.ProcessINSPECTIONProcedureFILMTHICKNES

1 unit @ Best Price

MAKE: Therma-Wave

MODEL: OptiProbe5240

Dresden, Germany

SPECS

Manufacturer Therma-Wave
Model OptiProbe5240
Other Information
tool is still productive - earliest deinstallation date 01/27
CE Marked YES
Condition Good
Year of Manufacture 2001
Exterior Dimensions
Width 59.055 in (150.0 cm)
Depth 59.055 in (150.0 cm)
Height 51.181 in (130.0 cm)
Weight 1,102 lb (500 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment