KLA UV1250 8"
Located in clean room, needs repair.
1 unit @ Best Price
MAKE: KLA
MODEL: UV1250
CATEGORY: Miscellaneous Metrology Equipment
Dresden, Germany
SPECS
| Manufacturer | KLA |
| Model | UV1250 |
| CE Marked | YES |
| Condition | Good |
| Year of Manufacture | 1999 |
| Exterior Dimensions | |
| Width | 62.992 in (160.0 cm) |
| Depth | 43.307 in (110.0 cm) |
| Height | 66.929 in (170.0 cm) |
| Weight | 1,102 lb (500 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment