ITEM ID: 268442

MET Thermawave Optiprobe 3290 8"

Located in clean room, working and complete. Manual exists.

1 unit @ Best Price

MAKE: Therma-Wave

MODEL: OptiProbe3290DUV

Dresden, Germany

SPECS

Manufacturer Therma-Wave
Model OptiProbe3290DUV
Description Tool OP2600 no DUV
CE Marked YES
Condition Good
Year of Manufacture 1995
Exterior Dimensions
Width 62.992 in (160.0 cm)
Depth 47.244 in (120.0 cm)
Height 51.181 in (130.0 cm)
Weight 882 lb (400 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment