ITEM ID: 268177

MES Veeco AP150 8"

MES Veeco AP150 8"

 no consumables available

Tips & Polonium Source EOLProcessINSPECTIONProcedure

STEPHEIGHT

1 unit @ Best Price

MAKE: Veeco

MODEL: AP150

Dresden, Germany

SPECS

Manufacturer Veeco
Model AP150
Description MES Veeco AP150 8"
Other Information

Very poor condition, manufacturing date unknown

CE Marked YES
Condition Poor
Year of Manufacture 1995
Exterior Dimensions
Width 118.110 in (300.0 cm)
Depth 78.740 in (200.0 cm)
Height 78.740 in (200.0 cm)
Weight 2,205 lb (1,000 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment