ITEM ID: 268175

ETCL96003

ETCL96003

1 unit @ Best Price

Kulim, Malaysia

SPECS

Manufacturer LAM Research Corp.
Year of Manufacture 1994
Condition Poor
Exterior Dimensions
Width 120.000 in (304.8 cm)
Depth 250.000 in (635.0 cm)
Height 89.764 in (228.0 cm)
Weight 290 lb (132 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment