ITEM ID: 267769

ELCM tool for RESTMK715

ELCM tool for RESTMK715

1 unit @ Best Price

Kulim, Malaysia

SPECS

Manufacturer Tel
Year of Manufacture 1995
Condition Good
Exterior Dimensions
Width 139.764 in (355.0 cm)
Depth 54.921 in (139.5 cm)
Height 80.709 in (205.0 cm)
Weight 9,347 lb (4,240 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment