ION IMPLANTER MEDIUM CURRENT
ION IMPLANTER MEDIUM CURRENT NV8200
1 unit @ Best Price
MAKE: Axcelis Technologies
MODEL:
CATEGORY: Medium Current Implanters
Kulim, Malaysia
SPECS
| Manufacturer | Axcelis Technologies |
| Condition | Good |
| Year of Manufacture | 1995 |
| Exterior Dimensions | |
| Width | 228.346 in (580.0 cm) |
| Depth | 115.748 in (294.0 cm) |
| Height | 101.575 in (258.0 cm) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment