MES Veeco AP150 8"
MES Veeco AP150 8"
Missing parts: Robot, PreAligner, Robotcontroller; no consumables availableProcessINSPECTIONProcedure
STEPHEIGHT
1 unit @ Best Price
MAKE: Veeco
MODEL: AP150
CATEGORY: Miscellaneous Metrology Equipment
Dresden, Germany
SPECS
| Manufacturer | Veeco |
| Model | AP150 |
| Description | MES Veeco AP150 8" |
| Condition | Poor |
| Year of Manufacture | 1995 |
| Exterior Dimensions | |
| Width | 118.110 in (300.0 cm) |
| Depth | 78.740 in (200.0 cm) |
| Height | 78.740 in (200.0 cm) |
| Weight | 2,205 lb (1,000 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment