ITEM ID: 267161

Thin Wafer handling Hydrogen Implanter

Thin Wafer handling Hydrogen Implanter, E500 (SN 193741U2)

1 unit @ Best Price

MAKE: AMAT

MODEL:

Kulim, Malaysia

SPECS

Manufacturer AMAT
Condition Good
Year of Manufacture 2013
Exterior Dimensions
Width 127.559 in (324.0 cm)
Depth 197.244 in (501.0 cm)
Height 96.063 in (244.0 cm)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment