ITEM ID: 267124

ECDPASS01

ECDPASS01 (Black Tool) and disinvest

1 unit @ Best Price

Kulim, Malaysia

SPECS

Manufacturer Applied Materials
Condition Good
Year of Manufacture 1996
Exterior Dimensions
Width 47.244 in (120.0 cm)
Depth 66.929 in (170.0 cm)
Height 78.740 in (200.0 cm)
Weight 3,307 lb (1,500 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment