ITEM ID: 265675

PFP 8 Detaper

Availibale in September 2026

1 unit @ Best Price

MAKE: Microcontrol

MODEL: 408 II Series

Villach, Austria

SPECS

Manufacturer Microcontrol
Model 408 II Series
Description PFP8 MICROCON 408II 6Z
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 150 mm
Other Information

Spare parts list attached as Excel file

Extended Description Details at Verkauf Teile_PFP7-PFP8_Käufer.xlsx
Condition Very Good
Year of Manufacture 2006
Power Requirements 220 V 50/60 Hz 1 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment