ITEM ID: 265545

Lam Rainbow 4500

Area: ETC

No Spare Parts

Date of availability: January 2028

1 unit @ Best Price

MAKE: LAM Research Corp.

MODEL: Lam Rainbow 4500

Villach, Austria

SPECS

Manufacturer LAM Research Corp.
Model Lam Rainbow 4500
Description Plasma Etch Tool
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 200 mm
Condition Good
Year of Manufacture 2001
Power Requirements 200-208 V 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment