Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Wet Processing Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 265334

in Other Wet Process Equipment
Item ID: 265334

Offered 1 Offered at Best Price


SP304 (8'')

SP304 Mainunit: The system is equipped with 8-inch Bernoulli handling, Frontside and Backside (implemented by PTW) with Pinlesschuck and Pinchuck; Cold DI in Nozzle; Hot DI in Dispenser; exhaust up; heat exchangers: 1x double hex with Lauda for Di, 1x double hex with Lauda for Medium 2; 1x single hex with Lauda for Medium 1 (not used), 1x single hex with Lauda for Medium 3;

Chemistry: 2 cabinets with Maintank and Buffertank and with Mixtank with 3 Paddle wheels to fill and with Pressure regulator for the facility lines; with a Drainpumpstation.

Problems: Chemistry cabinets are used; some parts in the tool are corroded; the tool has been repaired and converted to Bernoulli handling by PTW; software adjustments have been made.

Wafer Size Range:

Minimum: 200mm

Maximun: 200mm

Set Size: 200mm

  • No Spare Parts available
  • dismantling date: We can dismantle the tool in June 2026 
  • Expected date of availability for the buyer: August 2026
SP304 (8'')
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer SEZ
Model SP304
Description SP304 with 2 Chemistry Cabinets (8'')
Accessories 

Drainpumpstation for 2 chemistry cabinets and Handlingsmodification from PTW

To Bernoulli-Handling;

Refurbished YES
Power Requirements Other V     32.0 A     50/60 Hz     3 Phase
Year of Manufacture 2002
Condition Fair
Serial Number(s)00625

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment