Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Lithography Eq   Exposure Tools    View    Search-by-Specs   

FULL DESCRIPTION of Item 265099

in Wafer Steppers: Deep UV
Item ID: 265099

Offered 1 Offered at Best Price


CANON - FPA-3000EX5 - DUV-Stepper

no missing parts, no damages - well maintained

last time in production 14.05.2024

CANON - FPA-3000EX5 - DUV-Stepper
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Canon
Model FPA-3000EX5
Wafer Size Range 
  Minimum 200 mm
  Maximum 200 mm
Year of Manufacture 1998
Condition Good
CE Marked YES
Exterior Dimensions 
  Width 74.803  in  (190.0 cm)
  Depth 98.425  in  (250.0 cm)
  Height 102.362  in  (260.0 cm)
Weight 12,787  lb  (5,800 kg)
Serial Number(s)8105017

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment