Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Silicon Preparation   Production Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 264418

in Other Wafer Production Equipment
Item ID: 264418

Offered 1 Offered at Best Price


Varian E500 HP

IFX Tool Code: MS11 

AMAT/Varian E500HP (Midcurrentimplant) 

 Available: March, 2026 

 

Varian E500 HP
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Applied Materials
Model VSE E500HP
Description Midcurrentimplant
Wafer Size Range 
  Minimum 100 mm
  Maximum 200 mm
  Set Size 150 mm
Accessories 

see PDF description

Extended Description  Details at MS11 Spare Parts.xlsx
Condition Good
Year of Manufacture 1994
Power Requirements 200-208 V     45-70 Hz     3 Phase
Exterior Dimensions 
  Width 125.984  in  (320.0 cm)
  Depth 204.724  in  (520.0 cm)
  Height 98.425  in  (250.0 cm)
Weight 23,369  lb  (10,600 kg)
Serial Number(s)0037149

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment