Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Silicon Preparation   Production Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 263298

in Other Wafer Production Equipment
Item ID: 263298

Offered 1 Offered at Best Price


P5000 36

    Chamber TypProzess
CHAMBER A  x MxP+Etch
CHAMBER B  x MxP+Etch
CHAMBER C x MxP+Etch
P5000 36
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Applied Materials
Model P5000 36
Description Precision P5000 Platform
Wafer Size Range 
  Minimum 150 mm
  Maximum 200 mm
  Set Size 150 mm
Cassette to Cassette YES
Extended Description  Details at Konfiguration P5k363.xlsx
Condition Very Good
Year of Manufacture 1996
Power Requirements 208 V     50/60 Hz     3 Phase
Serial Number(s)7189

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment