Item ID: 263274 1 Offered at Best Price FUSION 200M/1D Die Anlage war bis zur Deinstallation im Dezember in Produktion. ... other images Unit Price Unstated Number of Units 1 Manufacturer Fusion Systems Inc. Model 200MCU Description F200M/1D Wafer Size Range Minimum 150 mm Maximum 200 mm Set Size 200 mm Cassette to Cassette YES Condition Very Good Year of Manufacture 1998 Power Requirements 380 V 40.0 A 50 Hz 3 Phase Serial Number(s)MU6J377F Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Die Anlage war bis zur Deinstallation im Dezember in Produktion.
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.