Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Silicon Preparation   Production Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 261815

in Other Wafer Production Equipment
Item ID: 261815

Offered 1 Offered at Best Price


PFP 6

 PFP6 Detaper 408
PFP 6
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Microcontrol
Model PFP 6
Description PFP 6 Detaper 408
Wafer Size Range 
  Minimum 150 mm
  Maximum 200 mm
  Set Size 200 mm
Accessories 
Spare parts list: see Excel file
Extended Description  Details at Verkauf Teile_PFP6_Käufer.xlsx
Condition Very Good
Year of Manufacture 2003
Power Requirements 220 V     50/60 Hz     1 Phase
Serial Number(s)0100

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment