Item ID: 261409 1 Offered at Best Price Teradyne A565 Tester is functioning. Unit Price Unstated Number of Units 1 Manufacturer Teradyne Model Teradyne A565 Year of Manufacture 2000 Condition Good Power Requirements 380 V 3 Phase Other Information Power consumption 17 Kw 58 BTU/Hour. Exterior Dimensions Width 66.929 in (170.0 cm) Height 86.614 in (220.0 cm) Weight 2,425 lb (1,100 kg) Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Tester is functioning.
Power consumption 17 Kw 58 BTU/Hour.
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.