Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Silicon Preparation   Wafer Mfg Metrology    View    Search-by-Specs   

FULL DESCRIPTION of Item 261083

in Other Wafer Manufacturing Metrology Equipment
Item ID: 261083

Offered 6 Offered at Best Price


TSK Prober UF200A Bundle

Several TSK Probers for sale. Preferred as package sale.

 TSK-114TSK-075TSK-125TSK-134TSK-088TSK-072
ProbertypUF200AUF200AUF200AUF200AUF200AUF200A
Inventar Nr.IFAT 230409IFAT 229610IFAT 230644IFAT 230849IFAT 230161IFAT 229803
Serial Nr.F12041CAF120134GYF12012EAF12028GAF12008GZF12047EY
Hinge ManipulatorYesYesNoNoNoNo
Type of tester head plateAgilentAgilentMicroflexMMCi StandardMMCi StandardMMCi Standard
Prober power supply rate230V230V230V230V230V230V
Chuck Type (Nickel, Gold, etc.)Gold, Ring Pattern,
Stagepin Bernoulli,
Low Noise
Gold, Ring Pattern,
Stagepin Bernoulli,
Low Noise
Gold, Ring Pattern,
Stagepin Bernoulli
Gold, Ring Pattern,
Stagepin Bernoulli
Gold, Ring Pattern,
Stagepin Bernoulli
Gold, Ring Pattern,
Stagepin Bernoulli


TSK Prober UF200A Bundle
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 6
Manufacturer Accretech
Model TSK
Description UF200A
Wafer Size Range 
  Minimum 150 mm
  Maximum 200 mm
  Set Size 150 mm
Other Information 

6 Tsk Prober UF200A 2004

Extended Description  Details at Prober_Verkauf-03_09_2025.xlsx
Power Requirements 240 V     50 Hz
Year of Manufacture 2004
Condition Very Good
Serial Number(s)F12041CA

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment