Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Silicon Preparation   Wafer Mfg Metrology    View    Search-by-Specs   

FULL DESCRIPTION of Item 260357

in Other Wafer Manufacturing Metrology Equipment
Item ID: 260357

Offered 1 Offered at Best Price


PVA SPA Waferscale WS300 (MET902-03)

Waferscale for  8" STD / 8" Taiko / 12"  STD/ 12"  Taiko

PVA SPA Waferscale WS300 (MET902-03)
  Click to see additional image(s)... other image
Unit Price Unstated
Number of Units 1
Model WS300
Description Wafer weighing system - Filmthickness
Wafer Size Range 
  Minimum 200 mm
  Maximum 300 mm
Other Information 

Problem with Endeffector Exchange -> Change 8"- 12" Fork Change

Power Requirements 230 V     6.0 A     50 Hz
CE Marked YES
Year of Manufacture 2017
Condition Good
Exterior Dimensions 
  Width 79.134  in  (201.0 cm)
  Depth 66.535  in  (169.0 cm)
  Height 71.654  in  (182.0 cm)
Weight 1,874  lb  (850 kg)
Shipping  Weight lb  kg 
Serial Number(s)WS300-2017-02-01 SN-Scale.-Modul:B725282346

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment