Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Silicon Preparation   Wafer Mfg Metrology    View    Search-by-Specs   

FULL DESCRIPTION of Item 260355

in Other Wafer Manufacturing Metrology Equipment
Item ID: 260355

Offered 1 Offered at Best Price


PVA SPA Waferscale WS200 (MET902-01)

Waferscale for 8" Wafer STD + Taiko

PVA SPA Waferscale WS200 (MET902-01)
Unit Price Unstated
Number of Units 1
Model WS200
Description Wafer weighing system - Filmthickness
Wafer Size Range 
  Set Size 200 mm
Accessories 

Wafer Scale (Mettler Toledo)

Power Requirements 230 V     3.5 A     50 Hz     1 Phase
CE Marked YES
Year of Manufacture 2011
Condition Very Good
Exterior Dimensions 
  Width 38.976  in  (99.0 cm)
  Depth 32.677  in  (83.0 cm)
  Height 50.787  in  (129.0 cm)
Weight 1,102  lb  (500 kg)
Shipping  Weight lb  kg 
Serial Number(s)WS200-2013-03-01 SN-Scale:B316248161

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment