Item ID: 259986 1 Offered at Best Price TEL ACT8-D -Track AC Power Box, T/C Unit, T/H Controller 1+2, Chemical Cabinet Last Time in production: 5/5/25 Contact: Agthen Robert (FE DRS P M2 MNT LIT) ... other images Unit Price Unstated Number of Units 1 Manufacturer Tel Model ACT8-D Wafer Size Range Minimum 200 mm Maximum 200 mm Condition Very Good Year of Manufacture 2013 CE Marked YES Exterior Dimensions Width 139.370 in (354.0 cm) Depth 61.811 in (157.0 cm) Height 105.906 in (269.0 cm) Weight 17,637 lb (8,000 kg) Serial Number(s)MD-9233551 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
AC Power Box, T/C Unit, T/H Controller 1+2, Chemical Cabinet
Last Time in production: 5/5/25
Contact: Agthen Robert (FE DRS P M2 MNT LIT)
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.