Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Ion Implantation Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 259582

in High Current Implanters
Item ID: 259582

Offered 1 Offered at Best Price


GSD200E2 #80639 (512-821)

Voltage:208V
Cryo-Pumps:CTI/Edwards Onboard: OB-8 + OB-10
Cryo-Kompressor:CTI 9650 Low-Voltage
Source-Turbo-Pump:Seiko/Edwards STPA2203C
Beamline-Turbo Pump:Oerlikon MAG W 1300 C
Terminal-Rough-Pump:without (Edwards IGX Config)
Endstation Rough-Pump:without (Edwards IGX Config)
Wafersize:200mm
Disk-Type:Si-coated Disk
Wafer-Cooling:no Disk-Chiller included !
Gasbox:5-String, 4x 2L Size
String1:KrH2 High-Pressure Type VCR 1/4"; MFC Brooks GF120 10sccm-N2
String2:BF3 SDS-Low-Pressure Type VCR 1/4"; MFC MKS-1640A; 5sccm-AsH3
String3:AsH3 SDS-Low-Pressure Type VCR 1/2"; MFC MKS-1640A; 5sccm-AsH3
String4:PH3 SDS-Low-Pressure Type VCR 1/2"; MFC MKS-1640A; 
String5:Argon Carriergas; MFC Brooks GF120 10sccm-N2
Disk-Drive:Direct-Drive
Dose-Type:Power-Dose
Source-Type:ELS4 IHC-Source without Vaporizer
Highvoltage-Transformer Source:Oil
Highvoltage-Transformer Terminal:Oil
Light-Tower:red/yellow/green; no buzzer
Main-WorkstationSUN Solaris SX1500 4HE
Remote-WorkstationSUN Solaris Axi 3HE (special case)
Software-Version:8.2.1 (no license included)
Network:24port 100MB Ethernet with Cisco Router-Kit
Cell-Controller:V6 Type
Conditiontool run fully productive (24/7) between 15 and 160kv Energy until we switched it off on 01/2025
AvailabilityImmediately. Start of shipment at the earliest 8 weeks after receipt of payment due to decontamination, dismantling and packing of the tool. depending on the availability of external service providers
Notes:Clean-Room Table on frontside missing
 Disk-Removal Tool + Disk-Cart is missing
 Disk-Chiller not included
 Rough-Pumps not included
 Minor modifications on tool like Interlock Type
 No Manual-Set/ no Spares included
 If required, tool can be inspected on site, but no Power actually
GSD200E2 #80639 (512-821)
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Axcelis Technologies
Model GSD200E2
Description 0-200kv Highcurrent
Condition Good
Year of Manufacture 2011
Power Requirements 208 V
CE Marked YES
Serial Number(s)80639

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment