Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Ion Implantation Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 259241

in High Current Implanters
Item ID: 259241

Offered 1 Offered at Best Price


AMAT E500

› Original Equipment Manufacturer? (Yes/No, if no please state the details ) Yes
› Exact Model Type? (Yes/No, if no please state the details ) E500 EHP
› OEM Serial ID?ES193741 U2
› Completeness: Total/partial/Donor tool? Please list missing parts.Total
› Date of first usage?NA
› Technic special customized for Infineon?NA
› Correct maintained?Yes
› Any damages/deficits known?No
› Manuals existing?No
› Crated: If yes…/ professional with protocol / partly / simple?No
› Detailed Configuration/Specification of the tool 
› Any upgrades / extensions?Thin Wafer handling kit, Hydrogen implant, LX upgrade, Windown 7 OS
› Useable for which products?8"  Thin Taiko wafers
› Wafer size (if applicable)?200mm
› Any consumables at end of lifetime?Yes (source, electrode)
› Procured from OEM or from second hand?From IR Singapore
› Any refurbishments done?No
› Any doubts that the tool is failure free useable for the next three years?Yes
› Was there a significant system failure in the last three years?No
› Any contaminations known?BF3, H2
› IFX inventory200016809
> LocationINFINEON KULIM FAB 2 LEVEL 3 PRODUCTION AREA CLEANROOM
 
AMAT E500
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer AMAT
Model Back end Implanter Amat E500
Description BEIEHP501
Condition Good
Year of Manufacture 2016
Weight 31,565  lb  (14,318 kg)

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment