Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Reliability Test Eq   Ovens    View    Search-by-Specs   

FULL DESCRIPTION of Item 257563

in Other Ovens
Item ID: 257563

Offered 1 Offered at Best Price


Kokusai Furnace Vertron Revolution (Brand-New)

Brand-New and absolute unused Kokusai large batch deposition equipment

Useable for 

  • Thin film deposition
  • CVD/oxide film deposition

  • Platform V3J3N

  • Wafer size 200mm
  • Original planned (not used) process name: HQ-SiO
  • Product Wafer Load Size:100
  • Process Temperature Range: 600-750 C
  • Main Body ~ Utility Box (L): 2000 mm
  •  See also Kokusai Webpage

Kokusai Furnace Vertron Revolution (Brand-New)
Unit Price Unstated
Number of Units 1
Model DJ-853V-8BL3
Other Information 

Equipment is professional packaged, crated in OEM shell and stored in Austin USA.

Warranty period has not started. Will be sold far under original procurement price. 

Year of Manufacture 2023
Condition New-Never Used

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment