Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Automatic Test Equip   Wafer Probers    View    Search-by-Specs   

FULL DESCRIPTION of Item 257485

in Other Probe Equipment
Item ID: 257485

Offered 1 Offered at Best Price


TSK UF200F Inker

TSK  UF200F  inker  Machine (support  8 inch wafer inking process)

Equipment  ID : TSK11 

S/N: F02099BV

Location : Penang, Malaysia

Asset Number : ZNPG-100838-0

Note: Equipment  still support Penang production until end of Sep 2025. Only allow sell out  after end of  Sep 2025.

 

TSK UF200F Inker
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Tokyo Seimitsu Co.,
Model UF200
Description Inker Machine (8 inch wafer)
Wafer Size Range 
  Set Size 200 mm
Year of Manufacture 2001
Condition Good
Power Requirements 115 V     50/60 Hz     1 Phase
Weight 800  lb  (363 kg)
Shipping  Limitation  Customer Pickup Only
Serial Number(s)F02099BV

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment