Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Reliability Test Eq   Ovens    View    Search-by-Specs   

FULL DESCRIPTION of Item 257120

in Batch Ovens
Item ID: 257120

Offered 1 Offered at Best Price


Despatch Temper Oven

Tool is located in a external storage

Despatch Temper Oven
Unit Price Unstated
Number of Units 1
Manufacturer Despatch
Maximum Temperature 260  ºC  (500 ºF, 533 ºK)
Power Requirements 380 V
CE Marked YES
Year of Manufacture 2011
Condition Good
Exterior Dimensions 
  Width 47.244  in  (120.0 cm)
  Depth 37.402  in  (95.0 cm)
  Height 74.803  in  (190.0 cm)
Weight 1,102  lb  (500 kg)
Shipping  Weight lb  kg 
Serial Number(s)133045

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment