Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Reliability Test Eq   Ovens    View    Search-by-Specs   

FULL DESCRIPTION of Item 257114

in Batch Ovens
Item ID: 257114

Offered 1 Offered at Best Price


Despatch Oven

nearly in new condition

currently installed and in production state

Despatch Oven
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Despatch
Model LCC2-14NV-3
Maximum Temperature 260  ºC  (500 ºF, 533 ºK)
Power Requirements 380 V     25.2 A     50 Hz
CE Marked YES
Year of Manufacture 2011
Condition Like New
Exterior Dimensions 
  Width 49.213  in  (125.0 cm)
  Depth 35.433  in  (90.0 cm)
  Height 76.772  in  (195.0 cm)
Weight 1,102  lb  (500 kg)
Shipping  Weight lb  kg 
Serial Number(s)182567

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment