Item ID: 256749 1 Offered at Best Price Semitool Cintillio SAT Toolcontroller with Windows XPRemote controllerReady for endpointdetection systemProcess: Copper / Titan-Wolfram / dHF (dilluted HF)div. spareparts possible (negotiable) ... other images Unit Price Unstated Number of Units 1 Manufacturer Semitool Model Cintillio SAT Wafer Size Range Maximum 300 mm Number of Positions 2 Power Requirements 380 V 63.0 A 50 Hz 3 Phase CE Marked YES Year of Manufacture 2011 Condition Good Exterior Dimensions Width 106.299 in (270.0 cm) Depth 62.992 in (160.0 cm) Height 98.425 in (250.0 cm) Weight 4,409 lb (2,000 kg) Serial Number(s)102825 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Toolcontroller with Windows XP
Remote controller
Ready for endpointdetection system
Process: Copper / Titan-Wolfram / dHF (dilluted HF)
div. spareparts possible (negotiable)
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.