Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Chemical Vapor Dep   PECVD Tools   Production Tools    View    Search-by-Specs   

FULL DESCRIPTION of Item 256746

in Cluster PECVD Tools
Item ID: 256746

Offered 1 Offered at Best Price


AMAT Centura HDP

Software: Win 10

OR 4000 WTM Controller

3x ENI Generator Racks

Chiller INR-498-011D

2x Remote Monitor

High Density Plasma Process

Process Chambers: A,B,C

Orienter chamber F

AMAT Centura HDP
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer AMAT
Model HDP Centura
Wafer Size Range 
  Set Size 200 mm
Number of Chambers 3
Process Capabilities High Density Plasma Deposition
Software Revision Level WIN 10
Accessories 

3x ENI Generator Racks

Chiller INR-498-011D

2x Remote Monitor

Other Information 

Tool currently installed

until Jun ´24 in cold steel 

fully refurbished at 2011

Power Requirements 208 V     100.0 A     50/60 Hz     3 Phase
CE Marked YES
Year of Manufacture 2011
Refurbished YES
Condition Very Good
Exterior Dimensions 
  Width 105.906  in  (269.0 cm)
  Depth 98.425  in  (250.0 cm)
  Height 94.488  in  (240.0 cm)
Weight 3,748  lb  (1,700 kg)
click to view document at right in new windowgaspanel B
Serial Number(s)21779

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment