MET Thermawave Optiprobe 5240 8"
MET Thermawave Optiprobe 5240
1 unit @ Best Price
MAKE: KLA Tencor
MODEL: Optiprobe5240
CATEGORY: Miscellaneous Metrology Equipment
Kulim, Malaysia
SPECS
| Manufacturer | KLA Tencor |
| Model | Optiprobe5240 |
| Description | MET Thermawave Optiprobe 5240 |
| Condition | Poor |
| Year of Manufacture | 2000 |
| Exterior Dimensions | |
| Width | 46.969 in (119.3 cm) |
| Depth | 66.260 in (168.3 cm) |
| Height | 66.614 in (169.2 cm) |
| Weight | 4,588 lb (2,081 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment