Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Plasma Processing Eq   Plasma Etch Eq   Parallel Pl Tools   Cluster Plasma Tools    View    Search-by-Specs   

FULL DESCRIPTION of Item 256502

in Cluster Plasma Tools - Oxide
Item ID: 256502

Offered 1 Offered at Best Price


Allian Mainframe

Allian Mainframe
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer LAM Research Corp.
Model Allian
Wafer Size Range 
  Minimum 150 mm
  Maximum 200 mm
  Set Size 200 mm
Number of Chambers 0
Process Capabilities 4 Chamber System
Controller Type PC Controller Type
Software Revision Level Next
Power Requirements      3 Phase
Year of Manufacture 2004
Condition Good
Serial Number(s)78997

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment