Item ID: 256471 1 Offered at Best Price ACCRETCH UF3000 Prober Prober modalUF3000ManipulatorYes(For Advantest T5376 test head)Type of tester head plateAdvantest T5376Prober power supply rate240VChuck Type (Nickel, Gold, etc.)Nickel typeChuck Temperature support Room temp until 150 CAir Cool for chuckNoAuto Probe Card (APC) ChangerYesNetwork / Connection YesProber System Version 3S14C0E1Cleaning pad moduleYes ... other images Unit Price Unstated Number of Units 1 Manufacturer Accretech Model UF3000 Wafer Size Range Minimum 200 mm Maximum 300 mm Vacuum Chuck Diameter 12.0000 in (304.80 mm) Plating Material Nickel Temperature Controlled Chuck YES Automatic Alignment YES OCR Camera YES Year of Manufacture 2004 Condition Good Power Requirements 220/240 V 10.0 A 50/60 Hz 1 Phase Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Prober modal
UF3000
Manipulator
Yes
(For Advantest T5376 test head)
Type of tester head plate
Advantest T5376
Prober power supply rate
240V
Chuck Type (Nickel, Gold, etc.)
Nickel type
Air Cool for chuck
No
Auto Probe Card (APC) Changer
Prober System Version
3S14C0E1
Cleaning pad module
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.