Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Ion Implantation Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 256469

in Medium Current Implanters
Item ID: 256469

Offered 1 Offered at Best Price


Axcelis NV8250HT

Equipment Konfiguration: 
Type:NV8250HT
Energy Config:0 - 250Kv Midcurrent
Serialnumber:908
Build Year:2002
Date of first usage:buyed new from vendor
Current Condition: Good
CE-Conformity:Yes
Location:greyroom
Voltage:208V
Cryo-Pumps:3x CTI/Edwards Onboard: OB-8
Cryo-Kompressor:CTI 9650 Low-Voltage
Turbo-Pumps:Seiko/Edwards: STP1003C, STP-301C, STP-1003C
Rough-Pumps:Edwards: without QDP40, not included
Endstation Rough-Pump:not included
Wafersize:8inch(200mm)
Clamp-Type:E-Chuck green with Non-µC Controller
Wafer-Cooling:Galden HT110 with Affinity PWC-020K-BE35CBD2 (R507) (condition unclear)
Gasbox:Modular 5-String, 4x 2,0L Size
String1:Argon Carriergas; MFC Unit-1662 2sccm BF3
String2:BF3 SDS-Low-Pressure Type VCR 1/4"; MFC Unit-1662 2sccm BF3
String3:condition unclear, Type VCR 1/4" MFC Unit-1662 2sccm BF3
String4:AsH3 SDS-Low-Pressure Type VCR 1/2"; MFC Unit-1662 2sccm BF3
String5:PH3 SDS-Low-Pressure Type VCR 1/2"; MFC Unit-1662 2sccm BF3
Beam-Profiler Type:Belt-Drive
Gear-Type's:Scan: Planetary  Tilt: Planetary
Source-Type:ELS4 IHC-Source without Vaporizer
HV-Transformer:Silicon-Oil
Light-Tower:red/yellow/green; no buzzer
Main-WorkstationSolaris SUN AXI 3HE (Special case)
Second-WorkstationSolaris SUN Sparc5
Software-Version:5.1.4.1
Network:24port 100MB Ethernet with Cisco Router-Kit
Cell-Controller:177 Type
Notes:Upper-Rack Panel missing
 Clean-Room Table missing on frontside
 all 4 wheels on oil-isolation transformer are broken
 Minor modifications on tool
 No Manual-Set/ no Spares include
 tool was used 24/7 full in production between 15 and 230kv Energy
 If required, tool can be inspected on site, but no Power
Axcelis NV8250HT
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Axcelis/Eaton
Model NV8250HT
Description MidCurrent Implanter
Condition Good
Year of Manufacture 2002
Power Requirements 208 V
CE Marked YES
click to view document at right in new windowGR View
Serial Number(s)#908

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment