Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Silicon Preparation   Production Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 255826

in Other Wafer Production Equipment
Item ID: 255826

Offered 1 Offered at Best Price


CDE80/2 Plasma Etch

The system was in production until February 2025.

CDE80/2 Plasma Etch
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer CDE
Model CDE80/2 Plasma Etch
Description Plasma Etch
Wafer Size Range 
  Minimum 150 mm
  Maximum 150 mm
  Set Size 150 mm
Other Information 
process gases CF4; O2; N2
Condition Good
Year of Manufacture 1995
Power Requirements 200-208 V     75.0 A     50 Hz     3 Phase
Serial Number(s)SFX0169

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment