Item ID: 255557 1 Offered at Best Price KLA Surfscan 6420 ›Automatic Surface Inspection System›Bare Wafer Surface Defect Inspection System›Substrate/Sizes: 6" and 8" Wafer Capable›Thickness: SEMI Standard Wafer Thickness›Throughput: 100 wph (200 mm) at 0.12 mm›Illumination Source: 30 mW Argon-Ion laser, 488 nm Wavelength ... other image Unit Price Unstated Number of Units 1 Manufacturer KLA Tencor Model Surfscan 6420 Description Automatic Surface Inspection System Condition Very Good Year of Manufacture 1996 Power Requirements 200-240 V 50 Hz CE Marked YES Exterior Dimensions Width 29.921 in (76.0 cm) Depth 40.945 in (104.0 cm) Height 66.142 in (168.0 cm) Weight 728 lb (330 kg) Shipping Weight lb kg Serial Number(s)1096-345 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
›Automatic Surface Inspection System
›Bare Wafer Surface Defect Inspection System
›Substrate/Sizes: 6" and 8" Wafer Capable
›Thickness: SEMI Standard Wafer Thickness
›Throughput: 100 wph (200 mm) at 0.12 mm
›Illumination Source: 30 mW Argon-Ion laser, 488 nm Wavelength
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.