Item ID: 255151 1 Offered at Best Price FUSION 150/3D Fusion Semiconductor- die Anlage war bis zur Deinstallation Jänner 25 in Produktion. ... other images Unit Price Unstated Number of Units 1 Manufacturer Fusion Systems Inc. Model 200 PCU Description FUSION 150/3D Wafer Size Range Minimum 150 mm Maximum 200 mm Set Size 200 mm Condition Good Year of Manufacture 1996 Power Requirements 380 V 14.0 A 50 Hz 3 Phase Serial Number(s)PU6B280W Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Fusion Semiconductor- die Anlage war bis zur Deinstallation Jänner 25 in Produktion.
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.