Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
 MENU OF PRODUCT CATEGORIES    View    Search-by-Specs   

FULL DESCRIPTION of Item 255150

in Other Items and Mixed Lots
Item ID: 255150

Offered 14 lot Offered at € 80,000.00 (per unit)


Etching Plant DES-PremiumLine

We offer a SCHMID DES-PremiumLine from inlet to outlet. Included in the offer is the complete DES-PremiumLine build of 14 individual modules, piping, wastewater buffer, pumps, valves, sensory, control cabinet, PC and spare parts. There are two wastewater buffer, one for the development/stripping modules and one for the etching modules.

Etching Plant DES-PremiumLine
  Click to see additional image(s)... other images
Unit Price € 80,000.00 (per unit)
Number of Units
(in lot)
14
Manufacturer SCHMID Group Gebr. S
Model PremiumLine
Description DES-PremiumLine
Year of Manufacture 2010
Condition Very Good
Power Requirements 380 V     93.0 A     50 Hz     3 Phase
Accessories 

Various spare parts: pumps, brackets, angle pieces for piping, pipes, screws, washers, sensory

A complete list can be provided if you are interested in buying.

Other Information 

The development part consists of an input module followed by two development modules and a cascade-rinse module with 4 cascades (Moduls 1-4). The development modules were operated with sodium carbonate.  The first developer is equipped with an oscillation unit. The effective length for both developers is 0.75 m. 

The etching part consists of an inspection module following the etcher, post-etcher and a 4 cascade-rinse module (Moduls 5-8).  The etching modules were operated with copper (II)-chloride with hydrochloric acid and hydrogen peroxide. The etcher is equipped with an oscillation unit. The effective length for both etchers is 1.3 m. The stripping part consists of an inspection module, stripping module, post-stripping module, an 4 cascade-rinse module, dryer and outlet. The stripping modules were operated with potassium hydroxide. The effective length for both etchers is 1.25 m.

Exterior Dimensions 
  Width 11,500.000  in  (29,210.0 cm)
  Depth 184.000  in  (467.4 cm)
  Height 151.000  in  (383.5 cm)

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment