Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Silicon Preparation   Production Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 255057

in Other Wafer Production Equipment
Item ID: 255057

Offered 1 Offered at Best Price


OFEN23B BTI BDF-41 Oxide

BTI BDF-41 Oxide

OFEN23B BTI BDF-41 Oxide
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer BTI
Model BTI BDF-41 Oxide
Description OFEN23B Horizontal
Wafer Size Range 
  Minimum 150 mm
  Maximum 200 mm
  Set Size 200 mm
Accessories 

4 Ofenrohre die unabhängig voneinander betrieben werden können

Other Information 

Ohne Quarzware; 

gebrauchte Heizkassette

Condition Good
Year of Manufacture 2001
Power Requirements 380 V     211.0 A     238.0 A(2)     50 Hz     3 Phase
Serial Number(s)DSVA-27DOC

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment