Item ID: 255055 1 Offered at Best Price OFEN22B BTI BDF- 41 Oxide BTI BDF- 41 Oxide ... other images Unit Price Unstated Number of Units 1 Manufacturer BTI Model BTI BDF-41 Oxide Description OFEN22B Horizontal Wafer Size Range Minimum 150 mm Maximum 200 mm Set Size 150 mm Accessories 4 Ofenrohre die unabhängig voneinander betrieben werden können Other Information Ohne Quarzware; gebrauchte Heizkassette Extended Description Details at OFEN22B Inspektionsliste.JPG Condition Good Year of Manufacture 2001 Power Requirements 380 V 211.0 A 238.0 A(2) 50 Hz 3 Phase Serial Number(s)DSVA-28 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
BTI BDF- 41 Oxide
4 Ofenrohre die unabhängig voneinander betrieben werden können
Ohne Quarzware;
gebrauchte Heizkassette
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.