Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Silicon Preparation   Wafer Mfg Metrology    View    Search-by-Specs   

FULL DESCRIPTION of Item 254741

in Other Wafer Manufacturing Metrology Equipment
Item ID: 254741

Offered 1 Offered at Best Price


AFM-2 (METV44-1)

Atomic Force Microscope (AFM)
An Atomic Force Microscope (AFM) measures topography, feature size, defects, and properties of solid surfaces. The Dimension X AFM provides depth metrology solutions.

AFM-2 (METV44-1)
Unit Price Unstated
Number of Units 1
Manufacturer Veeco
Model AFM-2 (METV44-1)
Description Atomic Force Microscope (AFM)
Wafer Size Range 
  Minimum 200 mm
  Maximum 300 mm
  Set Size 300 mm
Power Requirements      6.0 A
Year of Manufacture 2004
Condition Very Good
Serial Number(s)107

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment