Item ID: 254733 1 Offered at Best Price IVS-1 The IVS120 is an automatic metrology system designed for measuring critical dimensions (CD´s). Unit Price Unstated Number of Units 1 Manufacturer IVS Model IVS120 Condition Good Year of Manufacture 1998 Power Requirements 115 V 16.0 A 50/60 Hz 1 Phase Serial Number(s)120971101 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
The IVS120 is an automatic metrology system designed for measuring critical dimensions (CD´s).
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.