Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Silicon Preparation   Production Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 254558

in Other Wafer Production Equipment
Item ID: 254558

Offered 1 Offered at Best Price


Varian E 500 MS9

Varian E 500 MS9
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Applied Materials
Model MS9 E500 EHPI
Description MS9
Wafer Size Range 
  Minimum 150 mm
  Maximum 150 mm
  Set Size 150 mm
Condition Good
Year of Manufacture 2000
Power Requirements 208 V     50/60 Hz     3 Phase
Serial Number(s)ES193680

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment